(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Waterproof Plate (Dust & Jet Resistant) with 1 ⌀34.5 Outlet

Waterproof Plate (Dust & Jet Resistant) with 1 ⌀34.5 Outlet

A plate that exhibits waterproofing qualities (dust resistant / jet type) when combined with a round waterproof lid when using a 1-port outlet (⌀34.5).

[Features]
· Dustproof, jet shaped performance can be achieved either when using an outlet or not.
· Provides a high degree of airtightness and durability to allow establishment of a high-capacity (15 A to 50 A) power supply either indoors or outdoors
▪ Product conforms to JIS C0920 IP65 (Protection level according to the outer shell of electric machinery and devices).
• Make sure to have the proper outlets, waterproof plates, plugs, and waterproof covers for each rating during use.

PDF

Part Number

Configured Part Number is shown.

W501-2

Part Number
W501-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Silver Material Brass
Supported installed outlet shape 15 A/20 A (φ34.5) Installed outlet mounting pitch (l)(mm) 60.5 No. of mount installed outlets(Piece) 1
Applicable boxes For 1 pieces Surface display content NA

Please check the type/dimensions/specifications of the part W501-2 in the Waterproof Plate (Dust & Jet Resistant) with 1 ⌀34.5 Outlet series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)