• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tower Outlet Power Splitter, Retaining, 15A × 12-Port Cable Set with Flat-Blade Plug

Tower Outlet Power Splitter, Retaining, 15A × 12-Port Cable Set with Flat-Blade Plug

[Features]
· Power strip with outlets arranged vertically on both sides, that stands vertically, has 12 outlets x 15 A with pull-out prevention, cable set with flat blade plug.

PDF

Part Number

Configured Part Number is shown.

KC1330T

Part Number
KC1330T
Part NumberVolume DiscountDays to Ship
46 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 12
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part KC1330T in the Tower Outlet Power Splitter, Retaining, 15A × 12-Port Cable Set with Flat-Blade Plug series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)