• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Cable Set with 1U Power Strip, High Function, Twist Lock × 6 Units NEMA L6-30P

Cable Set with 1U Power Strip, High Function, Twist Lock × 6 Units NEMA L6-30P

An outlet bar with current ammeter + protector has a NEMA L6-30P plug and L6-15R x 6 sockets, and can be mounted on 1U-size 19-inch racks.

[Features]
· Screws for mounting plate and equipment.

PDF

Part Number

Configured Part Number is shown.

HKC2650PTAM

Part Number
HKC2650PTAM
Part NumberVolume DiscountDays to Ship
62 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape Hook/NEMA Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 6
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 250
Supported countries (standards) Japan (PSE) Number Of Cores 3 Additional Function With current ammeter + circuit protector
Socket shape detail Ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part HKC2650PTAM in the Cable Set with 1U Power Strip, High Function, Twist Lock × 6 Units NEMA L6-30P series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)