(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Power Splitter, Double Connector Body, Two 15-A Twist Lock Sockets, without Cable

Power Splitter, Double Connector Body, Two 15-A Twist Lock Sockets, without Cable

This hook 15 A x 2-port connector body used with end terminals can branch up to two loads simultaneously.

[Features]
· Cable connector body that uses chloroprene rubber is used on the cover for branching with superior durability.
▪ With a terminal block for a feed that can handle a power supply connection of 3.5 mm22, and 5.5 mm22.

PDF

Part Number

Configured Part Number is shown.

3113R

Part Number
3113R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 2 Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3
Socket shape detail Ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part 3113R in the Power Splitter, Double Connector Body, Two 15-A Twist Lock Sockets, without Cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)