Star Delta Auto Starter (With Case)

Star Delta Auto Starter (With Case)

Starter with case for star delta starting for motors.
[Features]
· Product that combines an electromagnetic contactor, thermal relay and dedicated timer.
We also offer a 3-contactor system for starting a motor that is paused for a long time, such as in firefighting and agricultural equipment.
[Applications]
· Perfect for alleviating voltage drops in power due to the starting of an electric motor.

PDF

Japanese Only

Star Delta Auto Starter With Case Specifications

3-Contactor Method

Rated Capacity
200 To 220 V
Case
With/Without
Type NameThermal Relay
Rated (A)
Applicable Wiring
(mm2)
Components
Power Supply SideLoad SideElectromagnetic ContactorThermal
Relay
Dedicated
Timer
For StarFor Delta/
For Power Supply
5.5 kWWith CaseADMT 5018 To 22 To 265.53.5MUF 10-5-HRE 35 DGSDT
7.5 kWWith CaseADMT 7024 To 30 To 3685.5MUF 18MUF 25""
11 kWWith CaseADMT 11034 To 42 To 50148MUF 18MUF 35HRE 75 DG"
15 kWWith CaseADMT 15045 To 56 To 672214MUF 25MUF 50""
19 kWWith CaseADMT 19054 To 67 To 803022MUF 35MUF 50""
22 kWWith CaseADMT 22065 To 80 To 953822MUF 35MUF 65HRE 150 DG"
30 kWWith CaseADMT 30090 To 110 To 1306038MUF 50MUE 80""
37 kWWith CaseADMT 370105 To 130 To 1556038MUF 65MUE 100HRE 180 DG"

Dual-Contactor Method

Rated Capacity
200 To 220 V
Case
With/Without
Type NameThermal Relay
Rated (A)
Applicable Wiring
(mm2)
Components
Power Supply SideLoad SideElectromagnetic ContactorThermal
Relay
Dedicated
Timer
For StarFor Delta
5.5 kWWith CaseADMU 5018 To 22 To 265.53.5MUF 10-5MUF 18HRE 35 DGSDT
7.5 kWWith CaseADMU 7024 To 30 To 3685.5MUF 18MUF 25""
11 kWWith CaseADMU 11034 To 42 To 50148MUF 18MUF 35HRE 75 DG"
15 kWWith CaseADMU 15045 To 56 To 672214MUF 25MUF 50""
19 kWWith CaseADMU 19054 To 67 To 803022MUF 35MUF 50""
22 kWWith CaseADMU 22065 To 80 To 953822MUF 35MUF 65HRE 150 DG"
30 kWWith CaseADMU 30090 To 110 To 1306038MUF 50MUE 80""
37 kWWith CaseADMU 370105 To 130 To 1556038MUF 65MUE 100HRE 180 DG"

Product Outline Drawings and Dimensions

3-Contactor method (with case) dimensional drawing *The 3-contactor method comes with pre-installed rubber bushings in the wiring holes.

3-Contactor method (with case) dimensional drawing
*The 3-contactor method comes with pre-installed rubber bushings in the wiring holes.

Dual-Contactor method (with case) dimensional drawing

Dual-Contactor method (with case) dimensional drawing

3-Contactor Method (With Case) External Dimensions

Type NameExternal Dimensions (mm)Knockout
ABCDEd
ADMT 503803001403302004‑ø10Upper side: ø27 × 1
Under side: ø27 × 3; ø20 × 1
ADMT 70
ADMT 110
ADMT 150420320150370220Upper side: ø34 × 1
Under side: ø34 × 3; ø20 × 1
ADMT 190
ADMT 2205003701604402704‑ø12Upper side: ø41 × 1
Under side: ø41 × 3; ø20 × 1
ADMT 300
ADMT 3706004101805403104‑ø14Upper side: ø53 × 1
Under side: ø53 × 3; ø20 × 1

Material: Iron (case/cover)
Color (Munsell Color Code): 5Y7/1 (case/cover)

Dual-Contactor Method (With Case) External Dimensions

Type NameExternal Dimensions (mm)KnockoutApproximate Weight
(kg)
ABCDEd
ADMU 503162721372752053‑ø7.5Upper side: ø34 × 1
Under side: ø34 × 3; ø20 × 1
6.0
ADMU 706.3
ADMU 1106.8
ADMU 1503563181532852104‑ø10Upper side: ø41 × 1
Under side: ø41 × 3; ø20 × 1
9.5
ADMU 19010.0
ADMU 220387324153315215Upper side: ø53 × 1
Under side: ø53 × 3; ø20 × 1
12.5
ADMU 30013.0
ADMU 370463400174390310Upper side: ø53 × 1
Under side: ø53 × 3; ø20 × 1
15.7

Material: Iron (case/cover)
Color (Munsell Color Code): 5Y7/1 (case/cover)

Connection Diagram (3-Contactor Method)

ADMT 50

ADMT 50

ADMT 70 to ADMT 370

ADMT 70 to ADMT 370

Elementary connection diagram

Elementary connection diagram

 

Connection Diagram (Dual-Contactor Method)

ADMU 50 to ADMU 370

ADMU 50 to ADMU 370

Control circuit connection diagram

Control circuit connection diagram

Caution: Make sure to connect the power supply, motor and switch correctly, according to each model and application. Please note that the push button switch and the control switch cannot be used simultaneously in the above connection diagrams.

Precautions For Using This Product

  • 1.The rated current of the thermal relay should be adjusted by rotating the knob to properly match the rated current of the motor to be used. The thermal relay rated current is set to the median value at the time of shipment.
  • 2.The startup time is set to 10 seconds for up to 22 kW (ADMT 220/ADMU 220), and 20 seconds for anything above that (ADMT 300 or higher/ADMU 300 or higher). Please adjust the time knob to set a suitable startup time depending on motor load conditions.
  • 3.Avoid inching and frequent, repetitive start/stop operation, as doing so will greatly reduce the electrical service life of electromagnetic contactors.
  • 4.The 3-contactor method (ADMT) completely shuts off the power supply via the electromagnetic contactors, making it ideal for starting motors for which operation is suspended for long periods of time, such as fire-fighting equipment, HVAC equipment and agricultural equipment, etc.
  • 5.In the dual-contactor method (SDMU), voltage is applied to the motor coil terminals even in the open circuit (OFF) state. To ensure safety when inspecting the motor or suspending the motor for long periods of time, open the switch installed on the power supply side of the device.
Part Number
ADMT50
ADMT70
ADMT110
ADMT150
ADMT190
ADMT220
ADMT300
ADMU50
ADMU70
ADMU150
ADMU190
ADMU220
ADMU300
ADMU370
Part NumberVolume DiscountDays to ShipMotor Capacity VAC 200–220 Class
(kW/A)
Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
Star-Delta automatic starter Rated current used AC-3 220 V
(A)
Thermal relay Thermal relay rated
(A)
Ambient Operating Temperature Min
(°C)
Ambient Operating Temperature Max
(°C)
Min relative humidity
(%)
Max relative humidity
(%)
13 Day(s) or more 5.5/223803001403-contactor method22---5404585
15 Day(s) or more 7.5/303803001403-contactor method30---5404585
15 Day(s) or more 11/423803001403-contactor method42---5404585
30 Day(s) or more 15/564203201503-contactor method56---5404585
24 Day(s) or more 19/674203201503-contactor method67---5404585
15 Day(s) or more 22/805003701603-contactor method80---5404585
Quote 30/1105003701603-contactor method110---5404585
22 Day(s) or more 5.5/223162721372-contactor method-HRE35DG18 to 22 to 26-5404585
11 Day(s) or more 7.5/303162721372-contactor method-HRE35DG24 to 30 to 36-5404585
40 Day(s) or more 15/563563181532-contactor method-HRE75DG45 to 56 to 67-5404585
24 Day(s) or more 19/673563181532-contactor method-HRE75DG54 to 67 to 80-5404585
13 Day(s) or more 22/803873241532-contactor method-HRE150DG65 to 80 to 95-5404585
15 Day(s) or more 30/1103873241532-contactor method-HRE150DG90 to 110 to 130-5404585
24 Day(s) or more 37/1304634001742-contactor method-HRE180DG105 to 130 to 155-5404585

Loading...

  1. 1
 

Basic Information

Operating Method Irreversible Coil rated voltage(V) AC200 Number of Poles Three-Phase
With thermal relay with Case

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)