Reversible Electromagnetic Contactor (Case Not Included)

Reversible Electromagnetic Contactor (Case Not Included)

High-performance electromagnetic contactor with a compact integrated form that features a built-in mechanical interlock.
[Features]
· Product combining two electromagnetic contact devices of the same rating.
Models of less than 3.7 kW feature a compact, integrated form.
[Applications]
· Ideal for switching between forward and reverse motor rotation, reversed phase braking, normal/abnormal operation, etc.

PDF

Japanese Only

Electromagnetic ContacTor Ideal For Switching Between Forward And Reverse Motor Operation, Reversed Phase Braking, Normal/Emergency Operation, Etc.

Reversible Electromagnetic Contactor (Without Case): related image(s)

HMUF 10

Reversible Electromagnetic Contactor (Without Case): related image(s)

HMU 12

Reversible Electromagnetic Contactor (Without Case): related image(s)

HMU 18

Outline Drawing and Specifications for Reversible Electromagnetic Contactor Without Case

External Dimensions (Unit: mm)

Reversible Electromagnetic Contactor (Without Case): related image(s)

HMUF 10 dimensional drawing

Reversible Electromagnetic Contactor (Without Case): related image(s)

HMU 12 dimensional drawing

Reversible Electromagnetic Contactor (Without Case): related image(s)

HMU 18 dimensional drawing

Coil
Voltage
Type Name
100 V ACHMUF 10 1
200 V ACHMUF 10 2

HMUF 10

Coil
Voltage
Type Name
100 V ACHMU 12 1
200 V ACHMU 12 2

HMU 12

Coil
Voltage
Type Name
100 V ACHMU 18 1

HMU 18

Rated

Rated Voltage220 V AC440 V AC
AC-3Rated Capacity 3ø2.7 kW4 kW
Rated Operating Current13 A9 A
AC-1 Rated Operating Current20 A
Open Thermal Current20 A

HMUF 10

Rated Voltage220 V AC440 V AC
AC-3Rated Capacity 3ø2.2 kW2.7 kW
Rated Operating Current11 A6 A
AC-1 Rated Operating Current20 A15 A
Open Thermal Current20 A

HMU 12

Rated Voltage220 V AC440 V AC
AC-3Rated Capacity 3ø3.7 kW5.5 kW
Rated Operating Current18 A13 A
AC-1 Rated Operating Current22 A
Open Thermal Current22 A

HMU 18

Connection Diagram

Reversible Electromagnetic Contactor (Without Case): related image(s)

HMUF 10

Reversible Electromagnetic Contactor (Without Case): related image(s)

HMU 12

Reversible Electromagnetic Contactor (Without Case): related image(s)

HMU 18

Part Number
HMU121
HMU122
HMU124
HMUF101
HMUF102
Part NumberVolume DiscountDays to ShipCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
Auxiliary contact rated current used AC-15 220 V
(A)
Rated current used AC-3 220 V
(A)
Resistance load AC 400 V to 440 V
(A)
Open thermal current Ith
(A)
Durability Mechanical
(x10K times)
Durability Electrical (AC-3)
(x10K times)
Durability Opening and closing frequency
(Times/Hour)
After adding coil capacity
(VA)
After adding coil capacity
(VA)
After coil consumption power is turned on
(W)
After adding coil current
(mA)
Ambient Operating Temperature Min
(°C)
Ambient Operating Temperature Max
(°C)
Min relative humidity
(%)
Max relative humidity
(%)
15 Day(s) or more AC100-667069-1115201005012004082.540-5404585
11 Day(s) or more AC200-667069-1115201005012004082.540-5404585
32 Day(s) or more 400 AC-697066-1115201005012004082.540-5404585
31 Day(s) or more AC1001a1b x 264897621320205001001200388.22.882-5404585
11 Day(s) or more AC2001a1b x 264897621320205001001200388.22.841-5404585

Loading...

  1. 1
 

Basic Information

Operating Method Reversible Number of Poles Three-Phase Resistance Class VAC 200–220(A) 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)