Foot Switch, Thin Type

Foot Switch, Thin Type

A foot switch whose thin construction makes it easier to step on. Dual-circuit types also available.

[Features]
· Rear-step operation and a wide stepping base provide for stable operation.
· A solidly-built step switch that can reliably handle frequent operation.
· The thin design, built with a focus on practicality, makes you feel less fatigue and is ready for long work sessions.

PDF

Part Number

Configured Part Number is shown.

Part Number
KFVA1
KFVA1-2
Part NumberVolume DiscountDays to ShipSpecifications Contact Configuration Ambient Temperature
(°C)
Relative humidity
(%)
Representative Standard
11 Day(s) or more Basic Type1c-5 to 4045 to 85PSE
11 Day(s) or more Double Type1c x 2-5 to 4045 to 85PSE

Loading...

  1. 1

Basic Information

Features Thin Operating Voltage(V) AC250V/6A Operating method(N) 20
Contact operation Momentary

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)