Reversible Electromagnetic Switch (With Case)

Reversible Electromagnetic Switch (With Case)

An electromagnetic switch that can be used for switching between forward and reverse motor rotation or for normal and abnormal operation.
[Features]
· Electromagnetic switch combining a thermal relay with two magnetic contact devices of the same rating.
The type less than 3.7 kW is a compact integrated type, and equipped with a mechanical interlock unit up to RMUF65.
[Applications]
· Forward and reverse motor rotation or reverse phase braking (plucking.)
Suitable for switching between normal/abnormal.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HMUF10H002
HMUF10H004
HMUF10H007
HMUF10H011
HMUF10H015
HMUF10H022
HMUF10H601
HMUF10H602
HMUF10H604
HMUF10H607
HMUF10H611
HMUF10H615
HMUF10H622
RMUE80H190
RMUE100H220
RMUE125H300
RMUF25H055
RMUF35H075
RMUF35H675
RMUF50H110
RMUF50H6110
RMUF65H6150
Part NumberVolume DiscountDays to ShipMotor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Number of Poles Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
With thermal relay Auxiliary contact rated current used AC-15 220 V
(A)
Rated current used AC-3 220 V
(A)
Applicable motor type Applicable motor capacity
(kW)
Durability Mechanical
(x10K times)
Durability Electrical (AC-3)
(x10K times)
Durability Opening and closing frequency
(Times/Hour)
After adding coil capacity
(VA)
After adding coil capacity
(VA)
After coil consumption power is turned on
(W)
After adding coil current
(mA)
Ambient Operating Temperature Min
(°C)
Ambient Operating Temperature Max
(°C)
Min relative humidity
(%)
Max relative humidity
(%)
13 Day(s) or more -0.2/1.2AC200Three-Phase[Other] 1a1b x 2PSE18413911021.2--5001001200388.22.841-5404585
9 Day(s) or more -0.4/2.2AC200Three-Phase[Other] 1a1b x 2PSE18413911022.2--5001001200388.22.841-5404585
13 Day(s) or more -0.75/3.6AC200Three-Phase[Other] 1a1b x 2PSE18413911023.6--5001001200388.22.841-5404585
20 Day(s) or more -1.1/5AC200Three-Phase[Other] 1a1b x 2PSE18413911025--5001001200388.22.841-5404585
15 Day(s) or more -1.5/6.7AC200Three-Phase[Other] 1a1b x 2PSE18413911026.7--5001001200388.22.841-5404585
9 Day(s) or more -2.2/9AC200Three-Phase[Other] 1a1b x 2PSE18413911029--5001001200388.22.841-5404585
32 Day(s) or more --100 AC-[Other] 1a1b x 2-110139184HRD010B213Independent 100 V coil0.1--------5404585
32 Day(s) or more --100 AC-[Other] 1a1b x 2-110139184HRD010B213Independent 100 V coil0.2--------5404585
32 Day(s) or more --100 AC-[Other] 1a1b x 2-110139184HRD010B213Independent 100 V coil0.4--------5404585
32 Day(s) or more --100 AC-[Other] 1a1b x 2-110139184HRD010B213Independent 100 V coil0.75--------5404585
32 Day(s) or more --100 AC-[Other] 1a1b x 2-110139184HRD010B213Independent 100 V coil1.1--------5404585
32 Day(s) or more --100 AC-[Other] 1a1b x 2-110139184HRD010B213Independent 100 V coil1.5--------5404585
32 Day(s) or more --100 AC-[Other] 1a1b x 2-110139184HRD010B213Independent 100 V coil2.2--------5404585
32 Day(s) or more --220 AC---174400463HRE75DG-80Three-phase 220 V19--------5404585
32 Day(s) or more --220 AC---174400463HRE150DG-93Three-phase 220 V22--------5404585
32 Day(s) or more --220 AC---211435582HRE150DG-125Three-phase 220 V30--------5404585
15 Day(s) or more 5.5/125.5/22AC200Three-Phase[Other] 2a2b x 2PSE232215126322--10001001200140145.270-5404585
15 Day(s) or more 7.5/157.5/30AC200Three-Phase[Other] 2a2b x 2PSE232215126330--10001001200140145.270-5404585
32 Day(s) or more --100 AC-[Other] 2a2b x 2-126215222HRE35DG335Independent 100 V coil7.5--------5404585
25 Day(s) or more 11/2211/42AC200Three-Phase[Other] 2a2b x 2PSE337269151342--50010012002142210110-5404585
32 Day(s) or more --100 AC-[Other] 2a2b x 2-151269337HRE75DG350Independent 100 V coil11--------5404585
32 Day(s) or more --100 AC-[Other] 2a2b x 2-151269337HRE75DG365Independent 100 V coil15--------5404585

Loading...

  1. 1

Basic Information

Operating Method Reversible with Case

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)