(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Multi Meter RD700

Digital Multi Meter RD700

Multi-functional, measures up to +AC/DC1000V/10A. 1000M Ω high input impedance.

[Features]
· 4,000 count.
· 0.3% full accuracy.
· Condenser capacity measurement. Note: Not suitable for measurement of condensers with large leakage current.
· Temperature measurement (K type temperature sensor). Note: K-AD accessory required, sold separately. Note: K type temperature sensor K-250PC included.
· Frequency measurement: Input voltage 20VACrms or less. Input signal: Sine wave or square wave with 40% to 70% duty ratio. Input sensitivity 10Hz to 20kHz: 0.9Vrms and above, 20kHz to 500kHz: 2.6Vp or 1.9Vrms and above, 500kHz to 1MHz: 4.2Vp or 3Vrms and above.
· ADP (current sensor) dedicated function.
· MAX recording measurement.
· Data hold/range hold.
· Relative value measurement.
· Auto power off (after approximately 30 minutes) can be canceled.
· Alarm for when test lead is improperly inserted into the current terminal.
· Protective holster with wall hanger and test lead holder.
· Tilt stand.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RD700

 
Part Number
RD700
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Count display 4000 IEC standard CAT.Ⅲ CAT Ⅲ 600V IEC Standard CAT.II CAT II 1000V
CE-Compliant

Please check the type/dimensions/specifications of the part RD700 in the Digital Multi Meter RD700 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)