(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

R1 Series Control Transformer

R1 Series Control Transformer

R1 series, lug and terminal block are separated. Terminal block (up-screw) cover which is a integral structure of protection cover. Simple wiring without screw-off.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
R1-1203
R1-1205
R1-2003
R1-2005
R1-2405
R1-3805
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
Primary voltage
(V)
Secondary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Capacity
(A)
1 Piece(s) 16 Day(s) or more 0.3AAC100AC6-8-10-123643360.3
1 Piece(s) 16 Day(s) or more 0.5AAC100AC6-8-10-124151400.5
1 Piece(s) 26 Day(s) or more 0.3AAC100-110AC14-16-18-204151400.3
1 Piece(s) 16 Day(s) or more 0.5AAC100-110AC14-16-18-205160450.5
1 Piece(s) 16 Day(s) or more 0.5AAC100-110AC12-15-20-245160450.5
1 Piece(s) 16 Day(s) or more 0.5AAC100-110AC24-32-35-386069550.5

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Shield presence NA Insulation type A type
Input/output terminal shape Lug plate With/without Case NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)