• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

DIN Rail (15 mm in height)【25-50 Pieces Per Package】

DIN Rail (15 mm in height)

DIN Standard, 35 mm Width, Aluminum Rail, Thick Type (ADM)

[Features]
· Compliant with JISC2812 standard.
· Features a height of 15 mm, making it suitable for mounting of large equipment. Can also be used in conjunction with a rail of height 7.5 mm to easily add a gap to the mount.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ADMH-10
ADMH-20
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth x height x length
(mm)
Number with packs
(Piece)

50 Pieces Per Package

11 Day(s) or more 1035 x 15 x 100050

25 Pieces Per Package

11 Day(s) or more 1035 x 15 x 200025

Loading...

  1. 1

Basic Information

Material/surface treatment Aluminum Features Short Hole Slit width × slit length(mm) 6.2 x 8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)