Decorative screw【5-500 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
KB-A-95
KB-D-56
KB-D-70
KB-E-55
KB-F-25
KB-H-30
KB-H-35
KB-H-40
KB-N-36
KB-N-51
KB-NF-33
KB-NF-33HL
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength
(mm)
Screw specifications Features

10 Pieces Per Package

15 Day(s) or more 1095M12-

50 Pieces Per Package

15 Day(s) or more 1056M8-

100 Pieces Per Package

15 Day(s) or more 1076M8-

5 Pieces Per Package

15 Day(s) or more 1055M8-

100 Pieces Per Package

15 Day(s) or more 1025M4-

100 Pieces Per Package

15 Day(s) or more 1030M6-

100 Pieces Per Package

15 Day(s) or more 1035M6-

100 Pieces Per Package

15 Day(s) or more 1040M6-

100 Pieces Per Package

15 Day(s) or more 1036M8-

500 Pieces Per Package

15 Day(s) or more 1051M8-

100 Pieces Per Package

15 Day(s) or more 1033M8-

100 Pieces Per Package

15 Day(s) or more 1036M8Screw Element Hole φ2 mm

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)