• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

LED Lighting CLA

LED Lighting CLA

An LED featuring an IP69K protection grade and designed for machinery cleaning at food processing factories, etc.

[Features]
· 30% or more brighter than conventional products (CLB-N type 300lx to 400lx / 0.5 m. Compared to CLA3S type.)
· In terms of waterproof performance, it meets IP69K standards (first in industry / in-house research) required for use at work sites in which 80°C high-pressure warm water washing is carried out, such as in the meat, food processing, pharmaceutical, and beverage industries. Also complies with IP66/67.
· Temperature of heat generated by the product has been reduced to 40 degrees or less (34% reduction compared to 20W equivalent fluorescent lamps), and the burden on the installation environment has been reduced.
· Seven sizes (100 to 1,500 mm), three colors (daylight, cool white, yellow), and four attachment types including magnet attachment are available.

PDF

Part Number

Configured Part Number is shown.

CLA3S-24-CD

 
Part Number
CLA3S-24-CD
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage DC24V
Central illumination intensity(lx) 400 Protection Grade IP66/67/69K Representative Standard CE
Dimension length(mm) 324 Dimension width(mm) 34 Dimension thickness(mm) 22.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)