• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sensor Probe (DT-510C)

Sensor Probe (DT-510C)

Applicable model: DT-510, measurement range: -40 to 400°C, surface type standard: JIS thermocouple K-type class 2 (former 0.75 class) compliant, lead length mm: 950 (including each connector)

[Features]
· Standard: JIS thermocouple K-type (former 0.75 class) compliant.
· Accuracy: ±0.75% or 2.5°C, whichever is greater.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DT-510C

 
Part Number
DT-510C
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Model DT-510 Measuring Range(°C) -50 – 500

Please check the type/dimensions/specifications of the part DT-510C in the Sensor Probe (DT-510C) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)