(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reverse V Transformer, 3SV Series

Reverse V Transformer, 3SV Series

3SV can change from three-phase to single-phase. Terminal block has color cords to avoid faulty wiring. (To 5KVA)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
3SV-1K
3SV-500
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
1 Piece(s) 16 Day(s) or more 1260250
1 Piece(s) 16 Day(s) or more 0.5190210

Loading...

  1. 1

Basic Information

Number of phases/winding Three-phase/double-winding Primary voltage(V) AC200 Secondary voltage(V) AC100
Shield presence NA Insulation type A type Input/output terminal shape Block terminal type
With/without Case NA Dimension depth(mm) 150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)