(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super Reel Band【1-50 Pieces Per Package】 (Part Numbers)

Super Reel Band

It is a zip tie band with weather-resistant for over 20 years outdoor.
[Features]
· Super real band is extremely flexible and “Delrin” material is used. Therefore, it is easy to fit with cable and it can prevent slipping to side and keep wires and rack securely.
· It is suitable to tie vertical wires with rack that require strength.
· It is also exceptionally excellent for weather-resistant and it can be used in the areas where stainless steel was used traditionally.
· In addition to tying feeder cables that require weather-resistant and durability, it is suitable for outdoor construction.
· Prepare standard size, slim and fixed types.
· DTHEH-Q0 head for standard type and DTHH-Q0 for slim type are needed. (sold separately)
[Applications]
· If it needs to hold thick cable securely with resin cable tie band outdoor such as to fix vertical wires.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DT4EH-L0
DTREH-LR0
DTRH-LR0
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Type

50 Pieces Per Package

1 Pack(s) 1 Day(s) 98.434312.7Standard Length Type
1 Piece(s) 12 Day(s) -1520012.7-
1 Piece(s) 25 Day(s) -152008.4Slim Type

Loading...

  1. 1

Basic Information

Material Delrin Color Black Environment resistance Weather-Resistant
Operating temperature range (Min - Max)(°C) -59 to +85

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)