(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Enhanced CAT6 LAN cable (simple packaging type)

Enhanced CAT6 LAN cable (simple packaging type)

A high-performance CAT6e LAN cable fully supporting 10 gigabit Ethernet. Simple packaged type.

[Features]
· Provides 500 MHz — 5.0 times the transmission bandwidth of Enhanced Category 5. A flat type cable that fully supports 10 gigabit Ethernet.
· Provides a bandwidth 5.0 times the transmission bandwidth of Enhanced Category 5 and 2.0 times that of a Category 6. A high-performance LAN cable that has a margin of transmission characteristics that prevents errors.
· The cross-shaped interposition provides significant electrical characteristic stability.
· This product supports next-generation 10 gigabit Ethernet environments. Therefore, it can be used for a long time without having to worry about buying a replacement compatibility.
· The flame-retardant performance has passed the representative ULCMR. Therefore, it does not cause spread of fires.

PDF

Japanese Only

Part Number
KB-T6EPK-10
KB-T6EPK-10LB
Part NumberVolume DiscountDays to ShipColor
11 Day(s) or more White
11 Day(s) or more Pale Blue / Light Blue

Loading...

  1. 1
 

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Single Wire No. of Cores (No. of Connection Pins) 8 Core
Length Fixed Length: Fixed 10.0~19.9 Length(m) 10
Cable Type Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)