RS-232C Conversion Cable

Part Number

Configured Part Number is shown.

Part Number
KRS-9F25F02K
KRS-9M25F02K
Part NumberVolume DiscountDays to ShipCN1
11 Day(s) or more 9-core female
11 Day(s) or more 9-core male

Loading...

  1. 1

Basic Information

CN2 25-core female Type Conversion cable Length(m) Fixed Length
CN1 screw Inch (#4-40) CN2 screw Millimeter (M2.6) Connector Specifications CN1:D-Sub/CN2:D-Sub
Color Light Gray Cable Length(m) 0.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)