(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Eco-RS-232C cable

Eco-RS-232C cable

[Features]
・ This is a cable that extends the RS-232C cable (D-sub 9 pin)
・ A double shielded cable with a sealed aluminum shield inside the high-density braided copper shield material protects important data from most noise from low to high frequencies.
· A mold connector whose inside is hardened with a resin mold and further shielded on the entire surface. Therefore, it prevents external interference and is perfect for noise prevention. Excellent vibration resistance and impact resistance
・ Uses gold-plated pins (contacts) that are resistant to rust and are less likely to cause signal deterioration due to aging.
・ Uses non-PVC cable (cable wire rod) and non-PVC connector (resin molded part of connector cover) that do not generate harmful substances when incinerated
・ The simplified easy package reduces the amount of dust after use and makes unpacking work easy

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KR-ECM15

Part Number
KR-ECM15
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

CN1 9-core female CN2 9-core female Type Straight Connection
CN1 screw Inch (#4-40) CN2 screw Inch (#4-40) Communication Method Straight
Connector Specifications CN1:D-Sub/CN2:D-Sub Color Light Gray Finished outer diameter 6
Features Switching device Specifications Double shield cable Contact contacting point Gold Plated
Cable Length(m) 1.5

Please check the type/dimensions/specifications of the part KR-ECM15 in the Eco-RS-232C cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)