(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Unplugging-Prevention Outlet Power Splitter with Magnets

Unplugging-Prevention Outlet Power Splitter with Magnets

PC power strip with magnet equipped with a removal prevention function.
[Features]
・ Simplified packaging and environmentally friendly
・ A 3P to 2P conversion adapter is attached so that the 3P type power supply plug can be plugged into a 2P type outlet
・ By rotating the insertion port, the plug can be locked to prevent it from coming off unexpectedly
・ It can be firmly fixed to the steel surface with the strong magnet on the back
・ With an energizing indicator lamp, you can prevent forgetting to turn it off when you go out or take a rest
・ A strong and safe double-covered cable is used for the power cord to reduce troubles such as electric leakage
[Applications]
・ When you want to increase the number of outlets, or when you want to use it as a power strip

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T-ECOH3430NM
T-ECOH3450NM
Part NumberMinimum order quantityVolume DiscountDays to ShipCable Length
(m)
1 Piece(s) 12 Day(s) or more 3
1 Piece(s) 12 Day(s) or more 5

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 4 Rated Current(A) 15
Rated Voltage(V) 125 Number Of Cores 3 Features With energization display LED lamp
Specifications With 3P-2P conversion adapter Dimensions W200×D45×H29.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)