• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Retaining Power Strip, 4 Sockets

Part Number

Configured Part Number is shown.

 
Part Number
TAP-5431MGN
TAP-5431MGN-5
TAP-5431MGN-10
TAP-5431N
TAP-5431N-5
TAP-5431N-10
TAP-5433N
TAP-5433N-5
Part NumberVolume DiscountDays to ShipSwitch form Cable Length
(m)
With/without magnet
11 Day(s) or more None3Available
11 Day(s) or more None5Available
11 Day(s) or more None10Available
11 Day(s) or more None3NA
11 Day(s) or more None5NA
11 Day(s) or more None10NA
11 Day(s) or more On-Hand Bulk3NA
11 Day(s) or more On-Hand Bulk5NA

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 4
Rated Current(A) 15 Rated Voltage(V) 125 Number Of Cores 3
Cable Type 3P code With or without noise filter NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)