(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Environmentally-Friendly USB 2.0 Cable, Type A Connector <=> miniB Connector

Environmentally-Friendly USB 2.0 Cable, Type A Connector <=> miniB Connector

[Features]
• Through regulating the 6 chemicals: lead (Pb), mercury (Hg), cadmium (Cd), hexavalent chromium (Cr6 + ), polybrominated biphenyl (PBB), and polybrominated diphenyl ether (PBDE), the EU implemented these standards in July of 2006.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
U2C-JM05BK
U2C-JM10BK
U2C-JM15BK
U2C-JM20BK
U2C-JM30BK
U2C-JM50BK
Part NumberVolume DiscountDays to ShipRoHSLength
(m)
Finished outer diameter
(mm)
9 Day(s) or more 100.5Approximately 3.0
9 Day(s) or more 101Approximately 3.0
9 Day(s) or more 101.5Approximately 3.0
9 Day(s) or more 102Approximately 3.0
9 Day(s) or more 103Approximately 4.5
9 Day(s) or more 105Approximately 4.5

Loading...

  1. 1

Basic Information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 miniB male
Type Cable Color Black Standard details Compliant with USB 2.0 specifications (HI-SPEED mode)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)