(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

BF_SF / Board Cabinet / Embedded, Depth: 140 mm

BF_SF / Board Cabinet / Embedded, Depth: 140 mm

BF_SF14 series is a highly advanced board cabinet. A wide range of needs are supported by a wide variety of models.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BF14-23
BF14-23C
BF14-33
BF14-33C
BF14-34
BF14-34C
BF14-43
BF14-43C
BF14-44
BF14-44C
BF14-45
BF14-45C
BF14-46
BF14-46C
BF14-53
BF14-53C
BF14-54
BF14-54C
BF14-63
BF14-63C
BF14-64
BF14-64C
BF14-435
BF14-435C
SF14-23
SF14-23C
SF14-33
SF14-33C
SF14-34
SF14-34C
SF14-43
SF14-43C
SF14-44
SF14-44C
SF14-45
SF14-45C
SF14-53
SF14-53C
SF14-54
SF14-54C
SF14-63
SF14-63C
SF14-435
SF14-435C
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color
1 Piece(s) 20 Day(s) or more 10200300Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10200300Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10300300Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10300300Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 20 Day(s) or more 10300400Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10300400Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10400300Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10400300Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10400400Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 17 Day(s) or more 10400400Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10400500Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 17 Day(s) or more 10400500Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10400600Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 16 Day(s) or more 10400600Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10500300Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10500300Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10500400Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 17 Day(s) or more 10500400Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10600300Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10600300Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 17 Day(s) or more 10600400Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10600400Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10400350Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 17 Day(s) or more 10400350Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10200300Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 22 Day(s) or more 10200300Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 22 Day(s) or more 10300300Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 22 Day(s) or more 10300300Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10300400Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10300400Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10400300Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10400300Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 17 Day(s) or more 10400400Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10400400Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10400500Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10400500Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10500300Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10500300Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10500400Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10500400Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10600300Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10600300Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10400350Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10400350Iron circuit boardCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 140 Material Iron Protection function (environmentally resistant) IP2XD
Installation Outdoors Door model One door

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)