(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Control Panel Cabinet, with Stainless Steel Window, For Outdoor Use, SORM-A Model

Control Panel Cabinet, with Stainless Steel Window, For Outdoor Use, SORM-A Model

SORM-A series cabinet is a stainless steel control panel cabinet for monitoring internal equipment outdoors. The cabinet is equipped with a drain mechanism and waterproof/dustproof sealing.

[Features]
A control panel cabinet with a stainless steel window for monitoring internal equipment outdoors. The cabinet is also equipped with a drain mechanism and waterproof/dustproof sealing.
· Stainless steel (SUS 304) is used as a material.
· Utilizes a lockable, waterproof flat-handle with superior functionality and design characteristics.
· Variable meter panel height (20-mm pitch).
· The meter panel is equipped with a convenient handle for opening and closing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SORM20-45A

Part Number
SORM20-45A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 400 Dimension vertical H(mm) 500 Dimension depth D(mm) 200
Material Stainless Steel Protection function (environmentally resistant) IP44 Intermediate plate Iron circuit board
Installation Outdoors Color Light beige paint (5Y7/1) Door model One door
Window dimensions (horizontal)(mm) 265 Window dimension (vertical)(mm) 145 Note Material used: stainless steel (SUS304).

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)