(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

OM-B / Pull-In Service Panel Cabinet with Roof

OM-B / Pull-In Service Panel Cabinet with Roof

OM-B series features drainage mechanism as well as waterproof, and dust proof sealing. The cabinet includes a roof for stowing power meters outside.

[Features]
· The cabinet includes a roof for stowing power meters outside.
· Cabinet for stowing power meters used by any power company.
· Grounding terminals conform to public building construction standards.
· Meter reading window is olive colored and includes a name seal.
· Repels water, and comes with dust-proof and waterproof sealing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OM-11B
OM-11BC
OM-12B
OM-12BC
OM-13B
OM-13BC
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Color Intended for use with all power company tubes (excluding TEPCO, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters) Intended for use with TEPCO tube, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters
1 Piece(s) 20 Day(s) or more 10300400Light beige paint (5Y7/1)[WHM single (3) phase 3-line 120 A] × 1[WHM single (3) phase 3-line 30A] × 1
1 Piece(s) 20 Day(s) or more 10300400Cream coating(2.5Y9/1)[WHM single (3) phase 3-line 120 A] × 1[WHM single (3) phase 3-line 30A] × 1
1 Piece(s) 20 Day(s) or more 10300500Light beige paint (5Y7/1)[WHM single (3) phase 3-line 120 A] × 1[WHM single (3) phase 3-line 120 A] × 1
1 Piece(s) 20 Day(s) or more 10300500Cream coating(2.5Y9/1)[WHM single (3) phase 3-line 120 A] × 1[WHM single (3) phase 3-line 120 A] × 1
1 Piece(s) 20 Day(s) or more 10500400Light beige paint (5Y7/1)[WHM single (3) phase 3-line 120 A] × 1[ELB 3P 60A] × 1[WHM single (3) phase 3-line 30A] × 1[ELB 3P 60A] × 1
1 Piece(s) 20 Day(s) or more 10500400Cream coating(2.5Y9/1)[WHM single (3) phase 3-line 120 A] × 1[ELB 3P 60A] × 1[WHM single (3) phase 3-line 30A] × 1[ELB 3P 60A] × 1

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 200 Material Iron Protection function (environmentally resistant) IP44
Intermediate plate Wooden circuit board Installation Outdoors Door model One door
Installation terminal public building construction standard specifications NA Note The detection window is an olive color that matches the cabinet. Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a roof is included.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)