(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PD・PD Series Control Panel Cabinet (with Dustproof Sealing)

PD・PD Series Control Panel Cabinet (with Dustproof Sealing)

PD series cabinet is a sloping cabinet that is easy to operate from above.

[Features]
· Sloping cabinet that is easy to operate from above.
· The operation panel is attached on top of the sloping surface.
· Utilizes a lockable, waterproof flat-handle with superior functionality and design (Key #N200).
· A ground terminal compliant with public building construction standards is used.
The cabinet can also be used as a desk type cabinet in combination with the optional base (ZA).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PD20-43
PD20-44
PD20-45
PD20-46
PD20-54
PD20-55
PD20-64
PD25-45
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
1 Piece(s) 20 Day(s) or more 10400300200
1 Piece(s) 20 Day(s) or more 10400400200
1 Piece(s) 20 Day(s) or more 10400500200
1 Piece(s) 19 Day(s) or more 10400600200
1 Piece(s) 20 Day(s) or more 10500400200
1 Piece(s) 15 Day(s) or more 10500500200
1 Piece(s) 15 Day(s) or more 10600400200
1 Piece(s) 19 Day(s) or more 10400500250

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP4X Intermediate plate Iron circuit board
Installation Indoor Color Light beige paint (5Y7/1) Door model One door
Note The upper sloped face is equipped with a control panel.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)