(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

RA-Y・RA Series Control Panel Cabinet / Oblong

RA-Y・RA Series Control Panel Cabinet / Oblong

RA-Y series is a cabinet with a waterproof flat handle and a drainage mechanism as well as waterproof, and dust proof sealing.

[Features]
· A control panel cabinet with a waterproof flat handle and a drainage mechanism as well as waterproof, and dust proof sealing.
· The cabinet is short and oblong for use in areas such as the spaces below production lines.
· The door includes a stay and opens to a 95-degree angle.
· A locking waterproof flat handle with superior functionality and design characteristics is used (Key No. N200)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RA16-63Y
RA16-64Y
RA16-83Y
RA20-63Y
RA20-64Y
RA20-83Y
RA25-63Y
RA25-104Y
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
1 Piece(s) 22 Day(s) or more 10600300160
1 Piece(s) 22 Day(s) or more 10600400160
1 Piece(s) 22 Day(s) or more 10800300160
1 Piece(s) 22 Day(s) or more 10600300200
1 Piece(s) 22 Day(s) or more 10600400200
1 Piece(s) 22 Day(s) or more 10800300200
1 Piece(s) 22 Day(s) or more 10600300250
1 Piece(s) 22 Day(s) or more 101000400250

Loading...

  1. 1

Basic Information

Type Control Box Material Iron Protection function (environmentally resistant) IP53
Intermediate plate Iron circuit board Installation Indoor Color Light beige paint (5Y7/1)
Door model One door IP supplementary information Category 2 Note This is a horizontally long cabinet which can be used for the lower section of a production line.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)