SR-DA / Stainless Steel Outdoor Heat Resistant Control Panel Cabinet / Light Shielding Panel Included

Caution
Product Description
SR-DA series cabinet inhibits internal temperature increases caused thermal radiation, such as direct sunlight.
[Features]
· The cabinet is equipped with a stainless steel light shielding panel for suppressing internal temperature increases caused by thermal radiation, such as outdoor direct sunlight.
· A light shielding plate is provided on both side surfaces, the door surface, and the ceiling, so increases in internal pressure due to radiation heating are inhibited.
· Features a user-friendly design with rounded corners. The light shielding panel can be simply mounted via screws.
· The cabinet utilizes a lockable stainless steel waterproof flat handle with excellent functionality and design characteristics.
· Stainless steel is used as a material.