(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SRM-N / SRM Series Stainless Steel Control Panel Cabinet

SRM-N / SRM Series Stainless Steel Control Panel Cabinet

SRM-N series is a control panel cabinet that is equipped with a stainless steel window (with waterproof/dustproof sealing) and a rain deflector. SRM-N series control panel enables visual monitoring of equipment, meters, and gauges.

[Features]
· A control panel cabinet with a stainless steel window with waterproof/dustproof sealing and a rain deflector. Enables visual monitoring of equipment, meters, and gauges. Utilizes a lockable, stainless steel, waterproof flat-handle.
· The meter panel position is changeable (20 mm pitch in the front/rear depth direction). The meter panel is equipped with a handle for convenient opening and closing.
· The ground terminal conforms to public building construction standard specifications for ground terminals.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRM20-45N

Part Number
SRM20-45N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 400 Dimension vertical H(mm) 500 Dimension depth D(mm) 200
Material Stainless Steel Protection function (environmentally resistant) IP54 Intermediate plate Iron circuit board
Installation Indoor Color Hairline finish without paint Door model One door
IP supplementary information Category 2 Window dimensions (horizontal)(mm) 265 Window dimension (vertical)(mm) 145
Note A locking stainless steel waterproof flat handle is used. (Key No. N200)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)