(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

STVC / STVC Series Stainless Steel Terminal Box (Waterproof / Dustproof Design)

STVC / STVC Series Stainless Steel Terminal Box (Waterproof / Dustproof Design)

STVC series is a small, waterproof/dustproof terminal box that is suitable for stowing relays and terminal blocks.

[Features]
· A small, waterproof/dustproof, stainless steel terminal box which is suitable for stowing relays and terminal blocks.
· Stainless steel is used as a material.
· The structure of the terminal box opening periphery has a simple rain deflector that improves the product's effective dustproof/waterproof performance.
· The base plate has holes inserted into it for mounting IEC rails.
· Cover-securing screws are a fall prevention mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
STVC8-11
STVC8-12
STVC8-13
STVC8-22
STVC8-23
STVC8-24
STVC8-1515
STVC8-152
STVC8-153
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
1 Piece(s) 16 Day(s) or more 10100100
1 Piece(s) 16 Day(s) or more -100200
1 Piece(s) 18 Day(s) or more -100300
1 Piece(s) 18 Day(s) or more 10200200
1 Piece(s) 16 Day(s) or more 10200300
1 Piece(s) 18 Day(s) or more 10200400
1 Piece(s) 16 Day(s) or more 10150150
1 Piece(s) 16 Day(s) or more -150200
1 Piece(s) 18 Day(s) or more 10150300

Loading...

  1. 1

Basic Information

Type Relay Box Dimension depth D(mm) 80 Material Stainless Steel
Protection function (environmentally resistant) IP55 Intermediate plate Iron circuit board Installation For both indoor/outdoor use
Color Mirror finish (no coating) Door model Cover / Screw-Fastener IP supplementary information Category 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)