(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

BF_SF / Board Cabinet / Embedded, Depth: 100 mm

BF_SF / Board Cabinet / Embedded, Depth: 100 mm

BF_SF10 series represents the next step in board cabinet evolution. A wide range of needs are supported by a wide variety of models.

[Features]
· Panel cabinet that meets a wide range of needs with many different models available.
· Superior handle function and design.
· Wire installation is supported using a wiring support rail (mounting is possible via D160 or higher and H1000 or higher).
▪ With the exception of D180 all products feature excellent workability with features such as a detachable door.
· Grounding terminals on the left and right to make grounding work easy (for horizontal dimensions of 800 mm or greater and vertical dimensions of 1,000 mm or greater)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BF10-23
BF10-23C
BF10-33
BF10-33C
BF10-35
BF10-35C
BF10-43
BF10-43C
BF10-44
BF10-44C
BF10-45
BF10-45C
BF10-46
BF10-46C
BF10-55
BF10-55C
BF10-2535
BF10-2535C
BF10-255
BF10-255C
BF10-256
BF10-256C
SF10-23
SF10-23C
SF10-33
SF10-33C
SF10-35
SF10-35C
SF10-43
SF10-43C
SF10-44
SF10-44C
SF10-45
SF10-45C
SF10-2535
SF10-2535C
SF10-255
SF10-255C
SF10-256
SF10-256C
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color
1 Piece(s) 20 Day(s) or more 10200300Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10200300Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 20 Day(s) or more 10300300Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10300300Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 20 Day(s) or more 10300500Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10300500Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10400300Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10400300Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10400400Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 17 Day(s) or more 10400400Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10400500Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 16 Day(s) or more 10400500Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 17 Day(s) or more 10400600Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 16 Day(s) or more 10400600Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10500500Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10500500Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 20 Day(s) or more 10250350Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10250350Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 20 Day(s) or more 10250500Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10250500Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10250600Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10250600Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 20 Day(s) or more 10200300Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 16 Day(s) or more 10200300Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 16 Day(s) or more 10300300Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10300300Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10300500Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10300500Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 22 Day(s) or more 10400300Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 22 Day(s) or more 10400300Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10400400Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10400400Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10400500Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10400500Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10250350Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10250350Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10250500Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10250500Iron circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10250600Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10250600Iron circuit boardCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 100 Material Iron Protection function (environmentally resistant) IP2XD
Installation Outdoors Door model One door

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)