(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

BF_SF / Board Cabinet / Embedded, Depth: 180 mm

BF_SF / Board Cabinet / Embedded, Depth: 180 mm

BF_SF18 series is a highly advanced board cabinet. A wide range of needs are supported by a wide variety of models.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BF18-355
BF18-355C
SF18-355
SF18-355C
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSIntermediate plate Color
1 Piece(s) 16 Day(s) or more 10Wooden circuit boardLight beige paint (5Y7/1)
1 Piece(s) 20 Day(s) or more 10Wooden circuit boardCream coating(2.5Y9/1)
1 Piece(s) 18 Day(s) or more 10Iron circuit boardLight beige paint (5Y7/1)
1 Piece(s) 18 Day(s) or more 10Iron circuit boardCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 350 Dimension vertical H(mm) 500 Dimension depth D(mm) 180
Material Iron Protection function (environmentally resistant) IP2XD Installation Outdoors
Door model One door

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)