(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

RAM-A・RAM Series Control Panel Cabinet

RAM-A・RAM Series Control Panel Cabinet

RAM-A series is a control panel cabinet that is equipped with a window (with waterproof/dustproof sealing) and a rain deflector. SRM-N series control panel enables visual monitoring of equipment, meters, and gauges.

[Features]
· A control panel cabinet that is equipped with a window as well as waterproof/dustproof sealing and a rain deflector.
· Enables visual monitoring of equipment, meters, and gauges.
· Utilizes a lockable, waterproof flat-handle.
· The meter panel position is changeable (20 mm pitch in the front/rear depth direction). The meter panel is equipped with a handle for convenient opening and closing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RAM20-45A
RAM20-45AC
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSColor
1 Piece(s) 19 Day(s) or more 10Light beige paint (5Y7/1)
1 Piece(s) 19 Day(s) or more 10Cream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 400 Dimension vertical H(mm) 500 Dimension depth D(mm) 200
Material Iron Protection function (environmentally resistant) IP54 Intermediate plate Iron circuit board
Installation For both indoor/outdoor use Door model One door IP supplementary information Category 2
Note A locking waterproof flat handle is used. (Key No. N200)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)