(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

BP14-UG Grommet【2 Pieces Per Package】

BP14-UG Grommet

The BP14-UG type can be used for both the inside and the outside of meter box (MBC) having exposed wiring.

[Features]
· Please use for cable protection when passing a cable through the cabinet.
· Can be mounted in the knockout of a plastic box (P, OP).
· Applicable plate thickness range is wide at t0.8-4.0, so use in a metal cabinet is also possible.
▪ Please use BP14-36UG as a cable protection grommet for exposed wiring in the meter box MBC-131, 331.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BP14-36UG

 
Part Number
BP14-36UG
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMain Body Material Note

2 Pieces Per Package

11 Day(s) or more 10EPDMMBC-131, -331A, and -332 cover knockout

Loading...

  1. 1

Basic Information

Appropriate mounting plate thickness(mm) t3.0 Color or surface treatment Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)