• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 22:00 pada tanggal 22/4/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 22:00 (WIB) 22/4/2018. We apologize for the inconvenience.

Classembly Devices® I/O

Classembly Devices® I/O

Equipped with Intel Atom processor. Measure and control. Card type module with flexible combinations

[Features]
· Compact size and multi-functionality
· Supports 4 power sources
· Select up-to 4 types from a wide array of card type modules
· Low power consumption
· IntelAtom measuring processor loads with no selection of installation location
· Measure and control
· Card type module with flexible combinations.

Part Number

Configured Part Number is shown.

Part Number
FPC-A011
FPC-A011A
FPC-A016
FPC-A016A
FPC-A111
FPC-A111(S)
FPC-A211
FPC-A211A
Part NumberVolume DiscountDays to ShipCPU type CPU clock OS Number of LAN ports Model Specifications Number of light expansion connectors FAN
51 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA1Standard-NANA
51 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA1Standard-NAAvailable
51 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA1Standard-NAAvailable
51 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzInterface DOS System1Standard-NAAvailable
51 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA2LAN x2-NAAvailable
36 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[Windows Standard, other] Windows Embedded Standard 20092LAN x2-NAAvailable
51 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA1Light Express-1Available
51 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA1Light ExpressAC jack type1Available

Loading...

  1. 1

Basic Information

PC type Small embedded Memory capacity 1GB Main drive SSD
DVD NA RAID NA UPS NA
Dimension height(mm) 44.2 Dimension width(mm) 180 Dimension depth(mm) 118
Second drive CF Number of analog RGB connectors 1 Number of USB ports 5
Number of serial ports 2 Low power consumption Apply Main drive capacity(GB) 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)