Distribution Processing Controller

Distribution Processing Controller

To distribute load on 2 CPUs and provide a highly reliable system with shared memory and mutual monitoring.

Part Number

Configured Part Number is shown.

Part Number
CPZ-MK04RVR(WW)
CPZ-MK12RVR(WW)
CPZ-MK33PDR(WW)
CPZ-MK46RR(WJ)
CPZ-MK46RR(WW)
Part NumberVolume DiscountDays to ShipCPU type CPU clock Memory capacity Number of Compact PCI slots Main drive Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Second drive Number of digital video outputs Number of USB ports Number of serial ports Main drive capacity
(GB)
56 Day(s) or more [Intel Pentium] Pentium M/Pentium M 738[1.0 GHz or more and less than 2.0 GHz] 1.1GHz/1.4GHz[512MB or higher to 1GB or lower] 512MB/512MB8HDD.267.7304.8293Vertical independent power supplyTop Side: No / Bottom Side: NoUpper side: 2/Lower side: 2Upper side: 3/Lower side: 3Upper side: 1/Lower side: 1Upper side: 40/Lower side: 40
56 Day(s) or more [Intel Pentium] Pentium M/Pentium M 738[1.0 GHz or more and less than 2.0 GHz] 1.1GHz/1.4GHz[512MB or higher to 1GB or lower] 512MB/512MB24HDD.267.7482.6293Vertical independent power supplyTop Side: No / Bottom Side: NoUpper side: 2/Lower side: 2Upper side: 3/Lower side: 3Upper side: 1/Lower side: 1Upper side: 40/Lower side: 40
56 Day(s) or more [Intel Pentium] Pentium M/Pentium M 738[1.0 GHz or more and less than 2.0 GHz] 1.1GHz/1.4GHz[512MB or higher to 1GB or lower] 512MB/512MB6HDD.134440258Horizontal independent slot-in power supplyRight Side: No / Left Side: NoLeft Side: 2, Right Side: 2Left Side: 3, Right Side: 3Left Side: 1, Right Side: 1Left Side: 40, Right Side: 40
56 Day(s) or more [Intel Celeron] Celeron M/Pentium M[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[512MB or higher to 1GB or lower] 256MB/512MB10HDD.$CF.134439.8258Horizontal single power supplyRight Side: No / Left Side: NoLeft Side: 2, Right Side: 2Left Side: 3, Right Side: 3Left Side: 1, Right Side: 1Left Side: 0.5, Right Side: 40
56 Day(s) or more [Intel Pentium] Pentium M/Pentium M 738[1.0 GHz or more and less than 2.0 GHz] 1.1GHz/1.4GHz[512MB or higher to 1GB or lower] 512MB/512MB10HDD.134439.8258Horizontal single power supplyRight Side: No / Left Side: NoLeft Side: 2, Right Side: 2Left Side: 3, Right Side: 3Left Side: 1, Right Side: 1Left Side: 40, Right Side: 40

Loading...

  1. 1

Basic Information

PC type Floor mount/wall mount OS WindowsXP Professional DVD NA
Number of LAN ports 4 LAN type 100 BASE × 2 1,000 BASE × 2 RAID NA
UPS NA Low power consumption Not applicable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)