Classembly DevicesR Touch Panel Type (15")

Classembly DevicesR Touch Panel Type (15")

[Features]
· -20°C to +80°C
· High durability + temperature extensibility.
· Touch with gloves OK.
· Compatible for outdoor locations.
· Temperature extensibility.
· Compatible for outdoor locations.
· High durability.

Part Number

Configured Part Number is shown.

Part Number
TPC-A016(S)
TPC-A116(S)
TPC-A216(S)
TPC-A316(L)
TPC-A416(S)
TPC-A516(S)
Part NumberVolume DiscountDays to ShipOS Model Second drive Number of light expansion connectors Main drive capacity
(GB)
56 Day(s) or more [Windows Standard, other] Windows Embedded Standard 2009Standard modelCFNA4
56 Day(s) or more [Windows Standard, other] Windows Embedded Standard 2009Standard modelHDDNA4
56 Day(s) or more [Windows Standard, other] Windows Embedded Standard 2009Standard modelNANA8
56 Day(s) or more Interface Linux SystemLight express modelCF14
56 Day(s) or more [Windows Standard, other] Windows Embedded Standard 2009Light express modelHDD14
56 Day(s) or more [Windows Standard, other] Windows Embedded Standard 2009Light express modelNA18

Loading...

  1. 1

Basic Information

PC type Panel computer Panel computer size(Inch) 15 CPU type Atom Z530
CPU clock 1.6GHz Memory capacity 1GB Main drive SSD
DVD NA Number of LAN ports 1 RAID NA
UPS NA Dimension height(mm) 274.6 Dimension width(mm) 349
Dimension depth(mm) 43.5 Specifications 15-inch integrated touch panel Number of LVDS connectors 1
Number of USB ports 6 Number of IEEE1394 ports 2 Number of serial ports 1
Low power consumption Apply Power supply input range DC power supply (DC +7V to DC +27V) Sound Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)