• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Classembly Devices®, energy-saving type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SBC-A011
SBC-A011(E)
SBC-A011(S)
SBC-A016
SBC-A016(E)
SBC-A016(S)
SBC-A111
SBC-A111(S)
SBC-A116
SBC-A116(L)
SBC-A116(S)
SBC-A311
STC-A011
STC-A011(S)
STC-A011A
STC-A011A(L)
STC-A011A(S)
STC-A016
STC-A016(S)
STC-A016A
STC-A016A(L)
STC-A016A(S)
STC-A111
STC-A111(S)
STC-A111A
STC-A111A(L)
STC-A111A(N)
STC-A111A(S)
STC-A116
STC-A116(L)
STC-A116(S)
STC-A116A
STC-A116A(L)
STC-A116A(N)
STC-A116A(S)
STC-A116H
STC-A116H(S)
STC-A211A
STC-A211A(S)
STC-A216
STC-A216A
STC-A216A(L)
STC-A216A(N)
STC-A216A(S)
STC-A311
STC-A311(L)
STC-A311A
STC-A311A(L)
STC-A311A(S)
STC-A316
STC-A316(S)
STC-A316A
STC-A316A(L)
STC-A316A(S)
Part NumberVolume DiscountDays to ShipCPU type CPU clock OS Number of LAN ports Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Second drive Number of light expansion connectors Number of analog RGB connectors Number of LVDS connectors Number of digital video outputs Main drive capacity
(GB)
Power supply input range Sound
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA215.8146100DVI modelNANANA114DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[Windows XP] WindowsXP EmbeddedSP2215.8146100DVI modelNANANA114DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[Windows Standard, other] Windows Embedded Standard 2009215.8146100DVI modelNANANA114DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA215.8146100DVI modelNANANA114 x 2DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows XP] WindowsXP EmbeddedSP2215.8146100DVI modelNANANA114 x 2DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows Standard, other] Windows Embedded Standard 2009215.8146100DVI modelNANANA114 x 2DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA215.8146100RGB modelNANANA114DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[Windows Standard, other] Windows Embedded Standard 2009215.8146100RGB modelNANA1NANA4DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA215.8146100RGB modelNANA1NANA4 x 2DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzInterface Linux System215.8146100RGB modelNANA1NANA4 x 2DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows Standard, other] Windows Embedded Standard 2009215.8146100RGB modelNANA1NANA4 x 2DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA115.8156100CF modelNANA1NANA4 x 2DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA229167109DVI modelNANANA114DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[Windows Standard, other] Windows Embedded Standard 2009229167109DVI modelNANANA114DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA229167109DVI modelNANANA114AC AdapterNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzInterface Linux System229167109DVI modelNANANA114AC AdapterNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[Windows Standard, other] Windows Embedded Standard 2009229167109DVI modelNANANA114AC AdapterNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA229167109DVI modelNANANA114 x 2DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows Standard, other] Windows Embedded Standard 2009229167109DVI modelNANANA114 x 2DC input +7V to +27VNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA229167109DVI modelNANANA114 x 2AC AdapterNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzInterface Linux System229167109DVI modelNANANA114 x 2AC AdapterNA
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows Standard, other] Windows Embedded Standard 2009229167109DVI modelNANANA114 x 2AC AdapterNA
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA229167109RGB modelNANA1NANA4DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[Windows Standard, other] Windows Embedded Standard 2009229167109RGB modelNANA1NANA4DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA229167109RGB modelNANA1NANA4AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzInterface Linux System229167109RGB modelNANA1NANA4AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzInterface DOS System229167109RGB modelNANA1NANA4AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[Windows Standard, other] Windows Embedded Standard 2009229167109RGB modelNANA1NANA4AC AdapterAvailable
40 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA229167109RGB modelNANA1NANA4 x 2DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzInterface Linux System229167109RGB modelNANA1NANA4 x 2DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows Standard, other] Windows Embedded Standard 2009229167109RGB modelNANA1NANA4 x 2DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA229167109RGB modelNANA1NANA4 x 2AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzInterface Linux System229167109RGB modelNANA1NANA4 x 2AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzInterface DOS System229167109RGB modelNANA1NANA4 x 2AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows Standard, other] Windows Embedded Standard 2009229167109RGB modelNANA1NANA4 x 2AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA229167109RGB modelNANA1NANA4DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows Standard, other] Windows Embedded Standard 2009229167109RGB modelNANA1NANA4DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA129167109Light express modelNA11NANA4AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[Windows Standard, other] Windows Embedded Standard 2009129167109Light express modelNA11NANA4AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA129167109Light express modelNA11NANA4 x 2DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA129167109Light express modelNA11NANA4 x 2AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzInterface Linux System129167109Light express modelNA11NANA4 x 2AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzInterface DOS System129167109Light express modelNA11NANA4 x 2AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows Standard, other] Windows Embedded Standard 2009129167109Light express modelNA11NANA4 x 2AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA129167109CF modelCFNA1NANA4DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzInterface Linux System129167109CF modelCFNA1NANA4DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzNA129167109CF modelCFNA1NANA4AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHzInterface Linux System129167109CF modelCFNA1NANA4AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z510[1.0 GHz or more and less than 2.0 GHz] 1.1GHz[Windows Standard, other] Windows Embedded Standard 2009129167109CF modelCFNA1NANA4AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA129167109CF modelCFNA1NANA4DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows Standard, other] Windows Embedded Standard 2009129167109CF modelCFNA1NANA4DC input +7V to +27VAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzNA129167109CF modelCFNA1NANA4AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHzInterface Linux System129167109CF modelCFNA1NANA4AC AdapterAvailable
55 Day(s) or more [Atom] Atom Z530[1.0 GHz or more and less than 2.0 GHz] 1.6GHz[Windows Standard, other] Windows Embedded Standard 2009129167109CF modelCFNA1NANA4AC AdapterAvailable

Loading...

  1. 1

Basic Information

PC type Small embedded Memory capacity 1GB Main drive SSD
DVD NA RAID NA UPS NA
Number of USB ports 5 Number of serial ports 2 Low power consumption Apply

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)