• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Unit, back plane, CPU

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-CM13C2FDVSTD
CPZ-CM13C2FRSTD
CPZ-CM13C2FSTD
CPZ-CM13C3FRSTD
CPZ-CM13C3FSTD
CPZ-PM11C2DVSTD
CPZ-PM11C2STD
CPZ-PM14A1DVSTD
CPZ-PM14A1RSTD
CPZ-PM14A1STD
CPZ-PM16C3FDVSTD
CPZ-PM16C3FSTD
CPZ-PM18C3FDVSTD
CPZ-PM18C3FSTD
PCI-CM06C2ASTD
PCI-CM13C3FRSTD
Part NumberVolume DiscountDays to ShipPC type CPU type CPU clock Memory capacity Main drive Number of LAN ports LAN type Dimension height
(mm)
Dimension depth
(mm)
Number of analog RGB connectors Number of DVI connectors Number of digital video outputs Number of USB ports Main drive capacity
(GB)
Sound
55 Day(s) or more [CompactPCI] CompactPCI[Intel Celeron] Celeron M 320[1.0 GHz or more and less than 2.0 GHz] 1.3GHz256MBCF.110BASE/100BASE--NA1NA2NANA
55 Day(s) or more [CompactPCI] CompactPCI[Intel Celeron] Celeron M 320[1.0 GHz or more and less than 2.0 GHz] 1.3GHz256MBCF.2[1000BASE] 100 BASE × 1 1,000 BASE × 1--NANA23NANA
55 Day(s) or more [CompactPCI] CompactPCI[Intel Celeron] Celeron M 320[1.0 GHz or more and less than 2.0 GHz] 1.3GHz256MBCF.110BASE/100BASE--1NANA3NANA
55 Day(s) or more [CompactPCI] CompactPCI[Intel Celeron] Celeron M 320[1.0 GHz or more and less than 2.0 GHz] 1.3GHz256MBHDD.2[1000BASE] 100 BASE × 1 1,000 BASE × 1--NANA2340NA
55 Day(s) or more [CompactPCI] CompactPCI[Intel Celeron] Celeron M 320[1.0 GHz or more and less than 2.0 GHz] 1.3GHz256MBHDD.110BASE/100BASE--1NANA340Available
56 Day(s) or more [CompactPCI] CompactPCI[Intel Pentium] Pentium M[1.0 GHz or more and less than 2.0 GHz] 1.1GHz256MBCF.110BASE/100BASE--NA1NA2NANA
56 Day(s) or more [CompactPCI] CompactPCI[Intel Pentium] Pentium M[1.0 GHz or more and less than 2.0 GHz] 1.1GHz256MBCF.110BASE/100BASE--1NANA3NANA
56 Day(s) or more [CompactPCI] CompactPCI[Intel Pentium] Pentium M 738[1.0 GHz or more and less than 2.0 GHz] 1.4GHz[512MB or higher to 1GB or lower] 512MBCF.110BASE/100BASE--NA1NA2NANA
56 Day(s) or more [CompactPCI] CompactPCI[Intel Pentium] Pentium M 738[1.0 GHz or more and less than 2.0 GHz] 1.4GHz[512MB or higher to 1GB or lower] 512MBCF.2[1000BASE] 100 BASE × 1 1,000 BASE × 1--NANA23NANA
56 Day(s) or more [CompactPCI] CompactPCI[Intel Pentium] Pentium M 738[1.0 GHz or more and less than 2.0 GHz] 1.4GHz[512MB or higher to 1GB or lower] 512MBCF.110BASE/100BASE--1NANA3NANA
56 Day(s) or more [CompactPCI] CompactPCI[Intel Pentium] Pentium M[1.0 GHz or more and less than 2.0 GHz] 1.6GHz256MBHDD.110BASE/100BASE--NA1NA240NA
56 Day(s) or more [CompactPCI] CompactPCI[Intel Pentium] Pentium M[1.0 GHz or more and less than 2.0 GHz] 1.6GHz256MBHDD.110BASE/100BASE--1NANA340NA
56 Day(s) or more [CompactPCI] CompactPCI[Intel Pentium] Pentium M 745[1.0 GHz or more and less than 2.0 GHz] 1.8GHz[512MB or higher to 1GB or lower] 512MBHDD.110BASE/100BASE--NA1NA240NA
56 Day(s) or more [CompactPCI] CompactPCI[Intel Pentium] Pentium M 745[1.0 GHz or more and less than 2.0 GHz] 1.8GHz[512MB or higher to 1GB or lower] 512MBHDD.110BASE/100BASE--1NANA340NA
55 Day(s) or more [CompactPCI] PCI[Intel Celeron] Celeron M600MHz256MBCF.2[1000BASE] 100 BASE × 1 1,000 BASE × 11221851NANA4NANA
55 Day(s) or more [CompactPCI] PCI[Intel Celeron] Celeron M[1.0 GHz or more and less than 2.0 GHz] 1.3GHz256MBHDD.2[1000BASE] 100 BASE × 1 1,000 BASE × 1122185NANA2340NA

Loading...

  1. 1

Basic Information

OS NA DVD NA RAID NA
UPS NA Model CPU module Number of serial ports 1
Low power consumption Not applicable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)