• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

FA Controller for Long-Term Reliability

FA Controller for Long-Term Reliability

FA controller equipped with PCI bus corresponding to 10 years' long term continued manufacturing and long term stable supply/maintenance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PCI-CA07CD22(L)
PCI-ES13CD22(S)
PFA-C02CD11(L)
PFA-E02CD11(S)
PFA-E04CD11(S)
Part NumberVolume DiscountDays to ShipCPU type CPU clock OS Main drive Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Number of USB ports Main drive capacity
(GB)
56 Day(s) or more [Intel Core2 Duo] Core2Duo[2.0GHz or more and less than 3.0GHz] 2.16GHzInterface Linux SystemHDD.1493143704120
56 Day(s) or more [Intel Core2 Duo] Core2Duo[2.0GHz or more and less than 3.0GHz] 2.16GHz[Windows Standard, other] Windows Embedded StandardSSD14943137048
56 Day(s) or more [Intel Core2 Duo] Core2Duo[1.0 GHz or more and less than 2.0 GHz] 1.06GHzInterface Linux SystemHDD.155110.33505120
56 Day(s) or more [Intel Core2 Duo] Core2DuoU7500[1.0 GHz or more and less than 2.0 GHz] 1.06GHz[Windows Standard, other] Windows Embedded Standard 2009SSD155110.335058
56 Day(s) or more [Intel Core2 Duo] Core2DuoU7500[1.0 GHz or more and less than 2.0 GHz] 1.06GHz[Windows Standard, other] Windows Embedded Standard 2009SSD15515135058

Loading...

  1. 1

Basic Information

PC type PCI Memory capacity 2GB DVD NA
Number of LAN ports 2 RAID NA UPS NA
Model Built-in Core 2 Duo Second drive NA Number of analog RGB connectors 1
Number of serial ports 1 Low power consumption Not applicable Sound NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)