Auxiliary Contact Unit for SD-Q Series

Brand :
MITSUBISHI
Caution
Product Description
A front clip-on type auxiliary power contactor, which you can use by adding to the front of the main body with single-action.
[Features]
・ Since it uses twin contacts, it is compatible with 5 V DC 3 mA
・ It can be easily retrofitted to the front of the main body (SD-Q11)
・ It can be installed without removing the terminal cover of the main body
・ Compatible models: SD-QR11, MSOD-QR11