2 Sockets (High-Current 20 A)

2 Sockets (High-Current 20 A)

This 20 A-compatible high-current series power strip is ideal for supplying power to machinery equipment and peripheral devices.

[Features]
• This feed-through-wiring-capable 20 A outlet power splitter can be connected to 3.5 mm2 and 5.5 mm2 wires.
• The case utilizes a flame-retardant (UL94V-0 grade) nylon resin with excellent durability and shock resistance.
· Can be used up to a total of 20 A max.

PDF

Part Number

Configured Part Number is shown.

Part Number
3223NT-L6
4223NT
Part NumberVolume DiscountDays to ShipNumber Of Cores Socket shape detail
11 Day(s) or more 3Ground insulation type 2P hook type
11 Day(s) or more 4Ground insulation type 3P hook type

Loading...

  1. 1

Basic Information

Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 2 Rated Current(A) 20
Rated Voltage(V) 250 Supported countries (standards) Japan (PSE)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)