Multi-Use Power Strip, 2 Outlets Flat Blade, 2 Outlets Twist Lock - Cable Set with Harness Plug

Multi-Use Power Strip, 2 Outlets Flat Blade, 2 Outlets Twist Lock - Cable Set with Harness Plug

Cable set power strip with flat blade 2 socket + hook 2 socket, harness plug, and a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that has is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 4 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

PDF

Part Number

Configured Part Number is shown.

KC1026

Part Number
KC1026
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape For harness Socket shape A-3 socket / Hook/NEMA Number of Insertion Openings/Split Openings 4
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3 Socket shape detail A-3 flat blade type + ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part KC1026 in the Multi-Use Power Strip, 2 Outlets Flat Blade, 2 Outlets Twist Lock - Cable Set with Harness Plug series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)