BP22-J• Standalone Iron board

BP22-J• Standalone Iron board

Please use the BP22-J type for the docking/mounting of equipment, etc.

[Features]
· For the docking/mounting of equipment.
· An iron plate that can be assembled together with the side surface or back surface.
· Conduction can be obtained using the included toothed wash.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BP22-2510J
BP22-2512J
BP22-2514J
BP22-2516J
BP22-2517J
BP22-2518J
BP22-2519J
BP22-2521J
BP22-3012J
BP22-3014J
BP22-3016J
BP22-3017J
BP22-3018J
BP22-3019J
BP22-3021J
BP22-3514J
BP22-3517J
BP22-3519J
BP22-3521J
BP22-4010J
BP22-4012J
BP22-4014J
BP22-4016J
BP22-4017J
BP22-4018J
BP22-4019J
BP22-4021J
BP22-4514J
BP22-4517J
BP22-4519J
BP22-4521J
BP22-5514J
BP22-5517J
BP22-5519J
BP22-5521J
BP22-6514J
BP22-6517J
BP22-6519J
BP22-6521J
BP22-7514J
BP22-7517J
BP22-7519J
BP22-7521J
Part NumberVolume DiscountDays to ShipRoHSDimension (width)
(mm)
Dimension (vertical)
(mm)
Material Set Content Note
11 Day(s) or more 102551040IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 102551240IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 102551440IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 102551640IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 102551740IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 102551840IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 102551940IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 102552140IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 103051240IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 103051440IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 103051640IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 103051740IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 103051840IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 103051940IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 103052140IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 103551440IronBaseboard 1 pc., mounting boltThis is a set product
10 Day(s) or more 103551740IronBaseboard 1 pc., mounting boltThis is a set product
10 Day(s) or more 103551940IronBaseboard 1 pc., mounting boltThis is a set product
10 Day(s) or more 103552140IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 104051040IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 104051240IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 104051440IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 104051640IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 104051740IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 104051840IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 104051940IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 104052140IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 104551440IronBaseboard 1 pc., mounting boltThis is a set product
9 Day(s) or more 104551740IronBaseboard 1 pc., mounting boltThis is a set product
9 Day(s) or more 104551940IronBaseboard 1 pc., mounting boltThis is a set product
9 Day(s) or more 104552140IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 105551440IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 105551740IronBaseboard 1 pc., mounting boltThis is a set product
9 Day(s) or more 105551940IronBaseboard 1 pc., mounting boltThis is a set product
9 Day(s) or more 105552140IronBaseboard 1 pc., mounting boltThis is a set product
10 Day(s) or more 106551440IronBaseboard 1 pc., mounting boltThis is a set product
10 Day(s) or more 106551740IronBaseboard 1 pc., mounting boltThis is a set product
10 Day(s) or more 106551940IronBaseboard 1 pc., mounting boltThis is a set product
10 Day(s) or more 106552140IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 107551440IronBaseboard 1 pc., mounting boltThis is a set product
10 Day(s) or more 107551740IronBaseboard 1 pc., mounting boltThis is a set product
11 Day(s) or more 107551940IronBaseboard 1 pc., mounting boltThis is a set product
9 Day(s) or more 107552140IronBaseboard 1 pc., mounting boltThis is a set product

Loading...

  1. 1

Basic Information

Plate Thickness(mm) 2.3 Color or surface treatment Cream coating(2.5Y8/2)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)