(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

SLS-A / Stainless Steel Louver

SLS-A / Stainless Steel Louver

SLS-A series is a stainless steel louver exhibiting excellent corrosion resistance.

[Features]
Stainless steel louver exhibiting excellent corrosion resistance. Mountable on a cabinet after simply establishing a square hole.
· Includes a stainless steel insect screen.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SLS-13A
SLS-13AN
SLS-15A
SLS-15AN
SLS-17A
SLS-17AN
SLS-20A
SLS-20AN
SLS-24A
SLS-4424A
SLS-4424AN
Part NumberVolume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Features Abstract Accessory
11 Day(s) or more 10140130Indoor IP2XStandardMounting nut, manual
11 Day(s) or more 10140130Indoor IP4XInsect Screen IncludedMounting nut, manual
11 Day(s) or more 10160150Indoor IP2XStandardMounting nut, manual
11 Day(s) or more 10160150Indoor IP4XInsect Screen IncludedMounting nut, manual
11 Day(s) or more 10180170Indoor IP2XStandardMounting nut, manual
12 Day(s) or more 10180170Indoor IP4XInsect Screen IncludedMounting nut, manual
11 Day(s) or more 10210200Indoor IP2XStandardMounting nut, manual
12 Day(s) or more 10210200Indoor IP4XInsect Screen IncludedMounting nut, manual
11 Day(s) or more 10240240Indoor IP2XStandardMounting nut, manual
11 Day(s) or more 10240440Indoor IP2XStandardMounting nut, manual
11 Day(s) or more 10240440Indoor IP4XInsect Screen IncludedMounting nut, manual

Loading...

  1. 1

Basic Information

Dimension (depth)(mm) 10 Material Stainless Steel (SUS304) Plate Thickness(mm) Louver 1.0 / sub louver 1.2 (with filter) / case 0.8 (with filter)
Paint Color Light beige paint

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)