Tab Tag Label, Label for Dot Printer (made of polyester film)【1,008-2,560 Pieces Per Package】

Tab Tag Label, Label for Dot Printer (made of polyester film)

[Features]
This self-laminating label for dot printer is highly chemical resistant, heat resistant, and durable. When affixing it to a cable, a transparent sheet covers the printed section, protecting it from water, etc.

Part Number

Configured Part Number is shown.

Part Number
TAGN15-4010
TAGN49-4010
TAGN50-4010
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Number with packs
(Piece)
Label series Printing section vertical (A)
(mm)
Printing section horizontal (B)
(mm)

2,560 Pieces Per Package

11 Day(s) or more Fully Compliant7.02560825.412.7

1,008 Pieces Per Package

15 Day(s) or more Fully Compliant13.01008630.515.2

1,280 Pieces Per Package

15 Day(s) or more Fully Compliant13.01280825.419.1

Loading...

  1. 1

Basic Information

Label type Self-laminating Label material Polyester film

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)