(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Insulok rail tie【100 Pieces Per Package】

Insulok rail tie

Type which is used by striking a pin before binding and fixing the tie itself to a cabinet and chassis. Supports free movement after binding in the same manner as with repeat tie and supports rebinding.

[Features]
· Used to fix wiring to a chassis, panel, wall, etc.
Type which is used by striking a pin before binding and fixing the tie itself to a cabinet and chassis.
Supports free movement after binding in the same manner as with repeat tie and supports rebinding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RELF170

Part Number
RELF170
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)

100 Pieces Per Package

97 Day(s) or more -4080

Loading...

  1. 1

Basic Information

Band Diameter(mm) 27 to 44 Overall Length L(mm) 180 Width A(mm) 8
Material Nylon 66 Color Black UL flame retardant grade (main raw material) UL94V-2
Special Function/Application Reusable type Standard UL standard certified product Number with packs(Book) 100
Loop tensile strength(N) 225 Mounting hole ∅(mm) 6.1 to 6.3 Maximum Mounting Panel Thickness(mm) 2.5

Please check the type/dimensions/specifications of the part RELF170 in the Insulok rail tie series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)