• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

AC Base for DIN Rail

AC Base for DIN Rail

Base used for mounting AC outlets onto DIN rails.

[Features]
· A base for mounting AC outlets onto 35-mm DIN rails.
· Compatible outlets: WK3001 (single-open), WK3004 (dual-open).
· Can be used for single/dual-port outlets.
· *Outlets sold separately.
· After mounting an outlet, the left-right position can be adjusted by rotating the set screws. (need to remove the cover for dual-open outlets)
· A cable insertion hole is provided. Cutting a notch in the outlet is not required.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S-21-3C

 
Part Number
S-21-3C
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Material Steel Plate Main body plate thickness(mm) 1.6 Dimension total length / maximum diameter(mm) 50
Dimension vertical(mm) 90 Dimension thickness / depth(mm) 12 Paint - surface treatment Trivalent Chromate Plating
Recommended mounting screw size M4 Features Compatible outlet: Panasonic WK3001W (1-port) / WK3004W (2-port)

Please check the type/dimensions/specifications of the part S-21-3C in the AC Base for DIN Rail series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)