(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
The main circuit terminal IDEC uses its own "SS terminal". Easy to use and safe.
[Features]
· With the electric shock protection structure integrated into the main body, the main circuit terminal part can achieve IP20. It is unnecessary to order another terminal cover or do retrofitting.
· Terminal cover is standard equipped with auxiliary contact and alarm contact, relay trip type.
· With the "SS terminal", man-hours for wiring can be drastically reduced. With the upward screwing structure of the "SS terminal", it is easy to install the round crimp terminal. Since removing screws is unnecessary, you don't need to worry about losing screws.
· Selectable with inertia delay (inertia delay mechanism).
· Includes auxiliary contact, selectable with alarm contact.
· Rated breaking current: 2, 500A.
· Slim and space saving. 1 pole: width 17.5 mm, 2 pole: width 35.0 mm, 3 pole: width 52.5 mm.
· Flat handle shape.
· Due to the trip-free structure, even if you accidentally turn the handle to the on position during a bad circuit state, the circuit will still be shut off.
Part Number
Configured Part Number is shown.
External appearance of NC1V Type
Features
Applicable Standards | Certification body / File No. |
---|---|
UL 1077 | UL Recognition File No.E68029 |
CSA C22.2 No.235 | CSA file No. LR83454 |
EN60934 | TÜV SÜD |
EN60947-2 | Self-declaration (According to European Low Voltage Directive) |
GB17701 | CCC No.2008010307265840 |
Electrical Appliances and Materials Safety Act of Japan technical standards | Japan Electrical Safety & Environment Technology Laboratories (JET) |
Dimensional drawing of NC1V-1100 (without auxiliary devices) (unit: mm)
Dimensional drawing of NC1V-1111 (with auxiliary contact) (unit: mm)
Dimensional drawing of NC1V-1500 (relay trip) (unit: mm)
Dimensional drawing of NC1V-2100 (without auxiliary devices) (unit: mm)
Dimensional drawing of NC1V-2111 (1 auxiliary contact) / NC1V-2112 (2 auxiliary contacts) / NC1V-2121 (1 alarm contact) / NC1V-2131 (1 auxiliary contact + 1 alarm contact) (unit: mm)
Dimensional drawing of NC1V-2500 (relay trip) (unit: mm)
Dimensional drawing of NC1V-3100 (without auxiliary devices) (unit: mm)
Dimensional drawing of NC1V-3111 (1 auxiliary contact) / NC1V-3112 (2 auxiliary contacts) / NC1V-3113 (3 auxiliary contacts) / NC1V-3121 (1 alarm contact) / NC1V-3131 (1 auxiliary contact + 1 alarm contact) / NC1V-3132 (2 auxiliary contacts + 1 alarm contact) (unit: mm)
Dimensional drawing of NC1V-3500 (relay trip) (unit: mm)
Model Number | NC1V | |||
---|---|---|---|---|
Operation Method | Flat handle system | |||
Internal circuit | Series trip (current trip), relay trip (Voltage tripping) | |||
Protection Method | Fluid electromagnetic tripping method, electromagnetic tripping method | |||
Number Of Poles | 1-position | Double Pole | 3 contacts | |
Rated voltage (For both AC and DC) (*1) | 250 V AC 50/60 Hz, 65 V DC | 250 V AC 50/60 Hz, 125 V DC | 250 V AC 50/60 Hz | |
Series trip (Current tripping) | Rated breaking current | AC250V 2,500 A DC65V 2,500 A | AC250V 2,500 A DC125V 2,500 A | AC250V 2,500 A |
Rated Current | 0.1 A, 0.3 A, 0.5 A, 1 A, 2 A, 3 A, 5 A, 7 A, 10 A, 15 A, 20 A, 25 A, 30 A | |||
Tripping operation characteristics (*2) | Low speed type (M characteristic), medium speed type (A characteristic), instantaneous type (S characteristics) Low speed type and medium speed type can be selected with inertia delay (inertial delay mechanism) | |||
Relay trip (Voltage tripping) (*3) | Rated Current | 30 A | ||
Voltage tripping coil voltage | DC24 to 48 V (at 25°C) Voltage application time within 10 seconds, operating time within 0.1 seconds (when rated voltage is applied) | |||
Contact rating of auxiliary contact / alarm contact | Contact Rating | 125 V AC 3 A (resistant load) 30 V DC 2 A (Resistant load) | ||
Min. Applied Load | 24 V DC 1 mA (resistant load, reference value) | |||
Insulation Resistance | 100 MΩ or more (500 V DC megger) | |||
Withstand Voltage | 2,000 V AC for 1 minute (Between terminals when main contact is open, between different polarity live parts, between live part and non-live part) AC600V (between terminals when the auxiliary contact opens) | |||
Vibration resistance (At 100% rated current) | Durability: 10 to 55 Hz 147 m/s^2 (1 position, 2 positions), 78 m/s^2 (3 positions) malfunction: 10 to 55 Hz 98 m/s^2^ (1 position, 2 positions), 78 m/s^2 (3 contacts) | |||
Impact resistance_(A, M characteristics: 100% rated current, S characteristics: 80% rated current) | Durability: 490 m/s^2^ (1 position, 2 positions), 297 m/s^2^ (3 positions), malfunction: 196 m/s^2 | |||
Durability | Electrical 10,000 times or more (at rated current) Switching frequency: 10 times/min. | |||
Standard ambient temperature | 40℃ | |||
Ambient Operating Temperature | -10 to +60℃ (no freezing) When the rated voltage and rated current are applied and the ambient temperature exceeds 40°C, multiply the rated current by the following diminishing rate. | |||
Ambient Storage Temperature | -40 to +60℃ (no freezing) | |||
Ambient Operating Humidity | 45 to 85% RH (no condensation) | |||
Ambient Storage Humidity | 45 to 85% RH (no condensation) | |||
Terminal shape | Main circuit terminal | SS terminal structure: M4 screw terminal (20 A or less), M5 screw terminal (25 A or more) | ||
Auxiliary contact, alarm contact, voltage coil terminal | Self-up structure: M3.5 screw terminal | |||
Weight (Approx.) | 1-position type: 90 g, 2-position type: 170 g, 3-position type: 260 g |
*1) 3-position type is dedicated for AC.
*2) When the instantaneous (S) type is used with AC (sine waveform circuit), a buzzing noise may be generated when it reaches around 80% or more of the rated current value. There is no problem in performance. Therefore, consider this point when selecting for use in a quiet environment. Also, to prevent unnecessary operation, do not use in a circuit that generates inrush current.
*3) Relay trip type (voltage tripping) has no overcurrent tripping function.
* Do not use in environments where temperature, humidity, dust, corrosive gas, vibration, shock, etc., exist abnormally, or in circuits that generate inrush current. There is a risk of unnecessary operation and failure.
Ambient temperature: 50℃, 55℃, 60℃
Diminishing rate: 0.9, 0.8, 0.7
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
NC1V-1100-1AA |
NC1V-1100-2AA |
NC1V-1100-3AA |
NC1V-1100-5AA |
NC1V-2100-1AA |
NC1V-2100-2AA |
NC1V-2100-10AA |
NC1V-2100-20AA |
NC1V-2100F-15AA |
NC1V-3100-20AA |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Rated block capacity voltage conditions besides AC 250 V/DC 60 V | Number of Poles | Rated Voltage | Rated Current (A) | Dimension width (mm) | Rated block capacity when DC 65 V | Rated block capacity When DC 125 V | Inertial delay | Applicable circuit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Same day | 10 | Available | 1-pole | AC250V / DC65V | 1 | 17.5 | 2.5kA | - | NA | AC/DC combination | ||
1 Piece(s) | Same day | 10 | Available | 1-pole | AC250V / DC65V | 2 | 17.5 | 2.5kA | - | NA | AC/DC combination | ||
1 Piece(s) | Same day | 10 | Available | 1-pole | AC250V / DC65V | 3 | 17.5 | 2.5kA | - | NA | AC/DC combination | ||
1 Piece(s) | Same day | 10 | Available | 1-pole | AC250V / DC65V | 5 | 17.5 | 2.5kA | - | NA | AC/DC combination | ||
1 Piece(s) | Same day | 10 | Available | 2-Pole | AC250V / DC125V | 1 | 35 | - | 2.5kA | NA | AC/DC combination | ||
1 Piece(s) | Same day | 10 | Available | 2-Pole | AC250V / DC125V | 2 | 35 | - | 2.5kA | NA | AC/DC combination | ||
1 Piece(s) | Same day | 10 | Available | 2-Pole | AC250V / DC125V | 10 | 35 | - | 2.5kA | NA | AC/DC combination | ||
1 Piece(s) | 16 Day(s) or more | 10 | Available | 2-Pole | AC250V / DC125V | 20 | 35 | - | 2.5kA | NA | AC/DC combination | ||
1 Piece(s) | 16 Day(s) or more | 10 | Available | 2-Pole | AC250V / DC125V | 15 | 35 | - | 2.5kA | Available | For AC | ||
1 Piece(s) | 16 Day(s) or more | 10 | - | 3-pole | AC250V | 20 | 52.5 | - | - | NA | For AC |
Loading...
Rated block capacity When AC 250 V(kA) | 2.5kA | Operating properties | Medium speed | Polarity presence | Available |
---|---|---|---|---|---|
Warning output presence | NA | Representative Standard | PSE / CE / UL / TUV / CCC / CSA | Dimension height(mm) | 78.8 |
Dimension depth(mm) | 72.6 | Appearance | Flat handle system | Internal circuit | Series trip |
Main terminal shape | M4 screw (SS terminal) | Mounting Method | Screw / DIN rail | Auxiliary contact configuration | NA |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy