(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Soldering Iron Stand Sponge H-108/H-109

Soldering Iron Stand Sponge H-108/H-109

Applicable Models: H-5/6/8/10/16/89 and HS-35/36/801

[Features]
· Applicable Models: H-5/6/8/10/16 and HS-35/801
· Be sure to soak the sponge in water before use.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

H-108

Features

●Corresponds to soldering iron of around 20 to 60W.
●With cleaning sponge.

Specification

●Compatible Iron Holder:H-6
●W x D x H(mm):60 x 110 x 19
●SPQ(piece):10
Part Number
H-108
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 1 Day(s) 10

Loading...

  1. 1
 

Basic Information

Specifications Sponge Features Fine External Dimensions(mm) 60 x 19 x 110

Please check the type/dimensions/specifications of the part H-108 in the Soldering Iron Stand Sponge H-108/H-109 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)